IESNA:LM-63-2002
[TEST]P951504
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30126
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
4699.1 4411.8 4162.6 3867.7 3572.8 3390.2 3325.5 3335 3390.2 3460.6
3789.7 4811.4 6470.3 8133.1 9814.9 11102.8 12240.5 13134.7 14049.8 14637.6
14681.4 13952.7 10697.6 9320.2 7754.5 5269.9 3264.6 2579.8 1733.2 913.2
456.6 346.3 220.7 129.4 51.4 0 0
4699.1 4451.8 4202.6 3909.6 3610.9 3426.4 3357.9 3352.2 3399.7 3464.4
3717.4 4604 6198.3 8066.5 9679.8 11021 12202.5 13224.1 14080.2 14759.4
14911.6 14310.4 11165.6 9556.1 8064.6 5606.6 3475.8 2676.8 1792.1 958.8
532.7 418.5 285.4 186.4 121.8 28.5 0
4699.1 4446.1 4212.1 3934.3 3643.2 3462.5 3386.4 3371.2 3401.6 3460.6
3626.1 4276.8 5642.7 7425.4 9154.7 10695.7 12092.1 13286.9 14333.2 15204.6
15524.2 15259.7 14264.8 11215.1 9405.8 6940.2 4354.8 3135.3 2281.1 1333.6
898 742 648.7 540.3 371 64.7 0
4699.1 4472.7 4248.2 4006.6 3746 3551.9 3466.3 3432.1 3443.5 3489.1
3570.9 3909.6 4815.2 6280.1 8022.7 9763.5 11477.6 13115.7 14580.6 15640.2
16283.3 16370.8 15895.2 15069.5 13718.7 11397.7 9306.9 7145.7 4790.4 2218.3
1126.3 742 561.2 371 146.5 0 0
4699.1 4482.2 4293.9 4090.3 3879.1 3717.4 3620.4 3582.4 3576.7 3612.8
3673.7 3799.2 4202.6 5110 6508.4 8167.3 10022.2 11934.2 13832.9 15429.1
16591.5 17219.3 17244 16785.5 16163.4 15313 14124 12075 8983.5 5425.9
2317.2 806.6 336.7 188.3 74.2 5.7 0
4699.1 4520.3 4352.9 4212.1 4059.9 3938.1 3871.5 3841.1 3837.3 3865.8
3921 4000.9 4168.3 4541.2 5300.3 6472.2 8005.6 9755.9 11586.1 13401
15128.5 16591.5 17700.6 18147.7 18191.5 18170.5 18193.4 17679.7 15309.2 10882.2
6068.9 2043.3 519.4 192.1 47.6 3.8 0
4699.1 4558.3 4430.9 4339.5 4267.3 4219.7 4210.2 4227.3 4261.5 4307.2
4375.7 4470.8 4594.5 4799.9 5142.4 5728.4 6639.6 7864.8 9246 10730
12343.3 14011.7 15636.4 17105.1 18402.6 19466.1 20579.1 21690.1 21669.2 18265.7
11342.6 4803.7 1251.8 353.9 106.5 7.6 0
4699.1 4609.7 4533.6 4489.8 4484.1 4510.8 4565.9 4661.1 4752.4 4862.7
5011.1 5161.4 5311.7 5515.3 5781.6 6194.5 6833.7 7731.7 8783.7 10026
11441.5 12856.9 14331.3 15735.4 17546.5 19410.9 21674.9 23803.8 24873 23594.5
18602.4 10145.9 2842.3 605 129.4 9.5 0
4699.1 4666.8 4640.1 4666.8 4721.9 4813.3 4929.3 5066.3 5195.7 5340.2
5498.2 5658 5827.3 6051.8 6346.7 6774.7 7368.3 8195.9 9225.1 10418
11858.1 13391.5 15099.9 16958.7 18973.4 21212.6 23575.5 25799.5 26944.7 25805.2
20310.8 9358.3 1988.1 515.6 106.5 9.5 0
4699.1 4664.9 4657.3 4691.5 4758.1 4864.6 4997.8 5127.2 5277.5 5416.3
5572.3 5724.5 5899.6 6108.8 6411.3 6847 7453.9 8283.4 9333.5 10621.5
12082.6 13684.5 15431 17369.6 19435.7 21709.1 24079.6 26199 27144.5 25504.6
19146.5 7792.5 1512.5 401.4 79.9 7.6 0
4699.1 4702.9 4733.4 4838 4965.5 5138.6 5347.9 5557.1 5764.5 5973.8
6177.3 6396.1 6630.1 6945.9 7406.3 7996.1 8719 9639.8 10743.3 11979.9
13300.2 14670 16150.1 17548.4 18830.7 19917 20757.9 21014.7 20078.7 17162.2
11011.5 3232.3 587.9 180.7 45.7 15.2 0
4699.1 4720 4777.1 4891.3 5054.9 5260.3 5486.7 5724.5 5958.6 6171.6
6379 6580.7 6795.6 7058.2 7372.1 7798.2 8365.2 9055.8 9830.1 10631
11441.5 12257.6 13049.1 13675 14002.2 14006 13707.3 13030 11637.4 9666.5
6272.5 2106 469.9 154.1 59 22.8 0
4699.1 4723.8 4794.2 4908.4 5077.7 5269.9 5473.4 5669.4 5834.9 5960.5
6032.7 6078.4 6093.6 6116.5 6162.1 6236.3 6434.2 6854.6 7387.3 7908.6
8249.1 8405.1 8374.7 7950.4 7018.2 5785.4 4417.5 2895.6 1685.6 909.4
487 215 89.4 36.1 13.3 1.9 0
4699.1 4735.3 4777.1 4857 4916 4948.3 4952.1 4876 4737.2 4499.4
4164.5 3746 3270.4 2790.9 2328.6 1896.8 1510.6 1249.9 1158.6 1147.2
1158.6 1151 1034.9 820 586 391.9 260.6 197.9 163.6 133.2
102.7 64.7 26.6 11.4 3.8 0 0
4699.1 4737.2 4727.6 4663 4524.1 4312.9 4025.6 3610.9 3068.7 2439
1851.1 1369.8 1021.6 837.1 770.5 757.2 747.7 736.3 717.2 696.3
664 593.6 488.9 380.5 293 232.1 184.5 144.6 112.2 83.7
55.2 26.6 11.4 3.8 0 0 0
4699.1 4710.5 4609.7 4366.2 3999 3521.5 2870.8 2157.4 1548.6 1124.4
899.9 802.8 743.9 694.4 650.6 614.5 595.5 574.5 555.5 536.5
506.1 452.8 384.3 312 245.4 196 157.9 121.8 91.3 62.8
32.3 15.2 5.7 0 0 0 0
4699.1 4676.3 4444.2 4037.1 3470.1 2766.2 1955.7 1337.4 998.8 882.7
825.7 772.4 705.8 625.9 544.1 475.6 424.3 401.4 416.6 439.5
439.5 412.8 365.3 304.4 239.7 190.2 148.4 116.1 85.6 57.1
36.1 15.2 5.7 0 0 0 0
4699.1 4663 4318.6 3740.3 2967.9 2054.7 1341.2 995 903.7 854.2
802.8 730.6 644.9 553.6 466.1 391.9 331 300.6 287.3 283.5
285.4 285.4 277.8 253 222.6 190.2 159.8 127.5 102.7 81.8
60.9 36.1 7.6 0 0 0 0
4699.1 4657.3 4215.9 3531 2614 1676.1 1101.5 937.9 886.6 839
774.3 690.6 599.3 506.1 426.2 359.6 317.7 294.9 279.7 266.3
253 241.6 232.1 220.7 205.5 184.5 157.9 133.2 114.1 93.2
68.5 41.9 7.6 0 0 0 0
4699.1 4634.4 4122.7 3342.6 2338.1 1430.7 1002.6 920.8 877 821.9
751.5 673.5 589.8 498.4 418.5 359.6 323.4 304.4 291.1 279.7
264.4 253 239.7 226.4 209.3 180.7 144.6 123.7 102.7 81.8
57.1 26.6 3.8 0 0 0 0
4699.1 4632.5 4094.1 3272.3 2225.9 1339.3 972.2 913.2 873.2 814.3
742 669.7 591.7 506.1 424.3 361.5 327.2 308.2 293 281.6
270.2 256.8 241.6 224.5 199.8 161.7 118 98.9 79.9 59
38 13.3 0 0 0 0 0
4699.1 4636.3 4077 3243.7 2178.3 1310.8 972.2 911.3 869.4 812.4
738.2 665.9 591.7 504.2 422.3 359.6 327.2 308.2 294.9 283.5
272.1 256.8 241.6 224.5 197.9 156 114.1 97 76.1 57.1
34.2 11.4 0 0 0 0 0
